Optical Fibre cables
Prysmian Group offers an extensive range of optical cables for every environment. Cables are available in a wide range of fibre counts, fibre types and mechanical constructions depending on the specific application.
The following sections provide a general overview of the range whilst any particular needs can be addressed upon request.
Aerial cables
Aerial optical cables are available in a variety of designs to suit every overhead application.
Building cables
Integrated cable systems and connectivity products for typical indoor and outdoor installations.
Direct buried cables
Dielectric, steel tape or steel wire armoured cables suitable for direct burial.
Drop cables
Drop cables for aerial and building installations, designed to run from the distribution point to the subscriber.
Special optical fibre cables
A wide range of cables is available for specialist applications - such as within the oil and gas environment, railway industry and inside sewer networks.
Underwater and submarine cables
A range of underwater and submarine cables based upon steel tube technology.
Pre-connectorized cables and fibre units
Prysmian Group offers a complete range of pre-connectorized fibre cables for FTTx applications.




Read more