2013 Annual Report - page 230

CONSOLIDATED FINANCIAL STATEMENTS >
EXPLANATORY NOTES
230
| 2013 ANNUAL REPORT | PRYSMIAN GROUP
The following companies have been consolidated line-by-line:
Legal name
Office
Currency Share capital % ownership Direct parent company
EUROPE
GERMANY
Kabeltrommel GmbH & CO.KG
Troisdorf
Euro
10,225,838
29.68% Prysmian Kabel und Systeme GmbH
13.50% Draka Cable Wuppertal GmbH
56.82% Third parties
Kabeltrommel GmbH
Troisdorf
Deutsche Mark
51,000
17.65% Prysmian Kabel und Systeme GmbH
23.53% Draka Cable Wuppertal GmbH
58.82% Third parties
KTG Europe GmbH
Troisdorf
Euro
100,000 100.00% Kabeltrommel GmbH & CO.KG
U.K.
Rodco Ltd.
Weybridge
British Pound
5,000,000
40.00% Prysmian Cables & Systems Ltd.
60.00% Third parties
POLAND
Eksa Sp.z.o.o
Sokolów
Polish Zloty
394,000 29.949% Prysmian Cavi e Sistemi S.r.l.
70.051% Third parties
RUSSIA
Elkat Ltd.
Moscow
Russian Rouble
10,000
40.00% Prysmian Finland OY
60.00% Third parties
ASIA
CHINA
Jiangsu Yangtze Zhongli
Changshu Chinese Renminbi (Yuan)
92,880,000
51.00% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
Optical Fibre & Cable Co., Ltd.
49.00% Third parties
Yangtze Optical Fibre & Cable
Emeishan City Chinese Renminbi (Yuan)
53,800,000
51.00% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
Sichuan Co. Ltd.
49.00% Third parties
Tianjin YOFC XMKJ Optical
Tianjin Chinese Renminbi (Yuan)
220,000,000
49.00% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
Communications Co.,Ltd.
51.00% Third parties
Shenzhen SDGI Optical Fibre Co., Ltd.
Shenzhen Chinese Renminbi (Yuan)
206,518,320
35.36% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
64.64% Third parties
Shantou Hi-Tech Zone Aoxing
Shantou Chinese Renminbi (Yuan)
170,558,817
42.42% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
Optical Communication Equipments Co.,Ltd.
57.58% Third parties
Yangtze (Wuhan) Optical System Corp., Ltd.
Wuhan Chinese Renminbi (Yuan)
47,500,000
46.32% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
53.68% Third parties
Tianjin YOFC XMKJ Optical Cable Co., Ltd.
Tianjin Chinese Renminbi (Yuan)
100,000,000
20.00% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
80.00% Third parties
Wuhan Guanyuan Electronic
Wuhan Chinese Renminbi (Yuan)
5,000,000
20.00% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
Technology Co. Ltd.
80.00% Third parties
Yangtze Optical Fibre and Cable
Hong Kong
Hong Kong Dollar
80,000 100.00% Yangtze Optical Fibre and Cable Joint Stock Limited Co.
Company (Hong Kong) Ltd.
OMAN
Oman Cables Industry SAOG
Al Rusayl Industrial Zone
Omani Rial
8,970,000
34.78% Draka Holding N.V.
65.22% Third parties
I...,220,221,222,223,224,225,226,227,228,229 231,232,233,234,235,236,237,238,239,240,...IV
Powered by FlippingBook