Background Image
Table of Contents Table of Contents
Previous Page  9 128 Next Page
Information
Show Menu
Previous Page 9 128 Next Page
Page Background

9

€ 6,840

Million - Total revenues

Prysmian Group

Integrated sustainability

Innovation

Supply Chain

People

Communities

Environment

19,435

Employees**

5,836

Patents*

28%

Wooden drums reused

33%

Employees involved in

the «Yes programme»

96.6%

Employees permanent contracts

€ 16

Million

Cost reductions deriving

from the design to cost (dtc)

programme

76%

Metals purchased from

suppliers monitored by the

group on sustainability matters

More than

70%

Local purchases of services

€ 0.54

Earnings per share

€ 163

Million - Investment

89

Factories in

33

Countries

77%

Grants for corporate citizenship

and philanthropy initiatives in

the health and welfare sector

93%

ISO14001

Certified production sites

59%

OHSAS18001

Certified production sites

-3.2%

GJ

Energy consumption

compared with 2013

* As of 31.12.2014

** data expressed as FTEs

KEY RESULTS FOR THE YEAR

SUSTAINABILITY IN NUMBERS